Bitrate set to 400 kHz
Bus lock timeout set to 150 ms

Vendor ID	0x00000028


Device ID	ACE1


Unique ID	0xfec46dae7a1b47d38b0906c4000c828d


MODE	APP 


VERSION          0000.09.00


DEVICE INFO	TPS65982 HW0011 FW0000.09.00 ZBPKB


STATUS_REG
	PlugPresent            False
	ConnState              NC
	PlugOrientation        Upside_Up_CC_on_CC1
	PortRole               PullUp_Active
	DataRole               DFP
	VconnEnabled           False
	PP5V_Swtich            Disabled
	PPHV_Switch            Disabled
	PPHVE_Switch           Disabled
	PPCABLE_Switch         Disabled
	OvercurrentCondition   False
	HighVoltageCondition   False
	PowerSource            VIN_3P3
	VBUSStatus             0
	UsbHostPresent         0
	ActingAsLegacy         0
	GoToMinActive          False
	Bist                   0
	CustomModeMode         0
	CustomModeConnection   0

DATA STATUS
	DataConnection     disconnected
	ConnectionOrient   Up side up
	ActiveCable        Passive cable
	Overcurrent        off
	USB2Connection     disconnected
	USB3Connection     disconnected
	USB3Speed          USB Gen 1 (5 GBps)
	DPConnection       False
	DPSourceSink       DP Source connection requested
	DPPinAssignment    0
	TBTConnection      No Thunderbolt Connection
	ForceLSX           False

Control Config
	DisablePD             Normal USB-PD Behavior
	ExternallyPowered     False
	ProcessSwapToSink     Enabled
	InitSwapToSink        Disabled
	ProcessSwapToSource   Enabled
	InitSwapToSource      Disabled
	RDOIntrusiveMode      Disabled
	PDOIntrusiveMode      Disabled
	ProcessVconnSwap      Enabled
	InitiateVconnSwap     Disabled
	ProcessSwapToUFP      Enabled
	InitiateSwapToUFP     Disabled
	ProcessSwapToDFP      Enabled
	InitiateSwapToDFP     Disabled
	AutomaticIDRequest    Enabled
	AMIntrusiveMode       Disabled
	ForceUSBGen1          off

System Config
	PortInfo                   CONSUMER_PROVIDER_CCPD_CCIPU
	ReceptacleType             UsbReceptacle_STD_FULL_TypeC_Receptacle
	TypeCCurrent               CC_IPU_3P0A
	VCONNsupported             VconnConfig_DFP_UFP
	VoltageWarningLevel        0
	VoltageShortCircuitLevel   0
	OvpTripPoint               24000 mV
	OVPUsage                   OvpUsageType_OvpTripPoint
	PP_5V0config               SwitchConfig_AS_OUT
	PP_HVconfig                SwitchConfig_AS_IN
	PP_HVEconfig               SwitchConfig_AS_OUT
	BC12enable                 Enabled
	USBEPenable                Enabled
	USBRPenable                Disabled
	USB3rate                   2
	TBTenable                  Enabled
	AudioAccessorySupport      0
	DebugAccessorySupport      0
	DebugMuxAttached           0
	RSense                     0
	TrySRCSupport              Enabled
	BillboardAttached          1
	PP_EXT_OC_Timeout          16
	ResetZTimeoutCount         16
	ResetZTimeoutClock         2
	Vout3V3SupThresh           Assert RESETZ if VOUT_3v3 < 2.375 V
	Vout3V3enable              0
	XbarPortSide               No connection
	XbarSysSide                C USB T/P

Power Status
	PowerConnection   disconnected
	SourceSink        TPS65982 is Source
	Type-C Current    USB Def
	BC12Detection     Disabled
	BC12Status        SDP

PD Status
	CCPullUp        Not in CC pull-down mode / no CC pull-up detected
	PortType        Consumer/Provider
	PresentRole     Sink
	SoftResetType   Reset value, no soft reset
	HardResetType   Reset value, no hard reset

PP 5V Current Limit
	Current Limit, 5V Internal Power Path   Not set

PP HV Current Limit
	Current Limit, High Voltage Internal Power Path   Not set

PP HVE Current Limit
	Current Limit, High Voltage External Power Path   Not set

PP Cable (VConn) Current Limit
	Current Limit, High Voltage External Power Path   Disabled

Active Contract PDO
	MaxCurrent or Power    0 mA (Max Current)
	Min Voltage or Power   0 mV
	Supply Type            Fixed
	Peak current           PeakCurrentType_100PercentIOC
	USBCommCapable         False
	Externally Powred      False
	USBSuspendSupported    False
	Dual Role              False

Active Contract RDO
	Max/Min Operating Current or Power   0 mA
	Operating Current or Power           0 mA
	No USB Suspend                       False
	USB Communications Capable           False
	Capability Mismatch                  False
	Give Back Flag                       False
	Object Position                      0

Sink Request RDO
	Max/Min Operating Current or Power   0 mA
	Operating Current or Power           0 mA
	No USB Suspend                       False
	USB Communications Capable           False
	Capability Mismatch                  False
	Give Back Flag                       False
	Object Position                      0

Transmit Source Capabilities
	numPDOs		1
	Enable Mask PDO1		Only if Externally Powered
	PP Switch for PDO1		PP_5V (internal)
	PDO1: MaxCurrent or Power		3000 mA (Max Current)
	PDO1: Min Voltage or Power		5000 mV
	PDO1: Supply Type		Fixed


Transmit Sink Capabilities
	numPDOs		2
	PDO1: MaxCurrent or Power		150 mA (Max Current)
	PDO1: Min Voltage or Power		5000 mV
	PDO1: Supply Type		Fixed
	PDO2: MaxCurrent or Power		2250 mA (Max Current)
	PDO2: Min Voltage or Power		20000 mV
	PDO2: Supply Type		Fixed


Receive Source Capabilities
	numPDOs		0


Receive Sink Capabilities
	numPDOs		0


Autonegotiate Sink
	Autonegotiate Enable            Enabled
	Use Battery PDO                 True
	Use Variable PDO                False
	USB Comm Capable                True
	Offer Priority                  Choose highest voltage offer
	NoUSBSusp                       Do not allow USB Suspend (1)
	GiveBack                        False
	Operating Power                 0 mW
	Max Operating Power             0 mW
	Operating Current               900 mA
	Max Operating Current           900 mA
	Battery PDO: Max Power          0 mW
	Battery PDO: Max Voltage        0 mV
	Battery PDO: Min Power          0 mW
	Non-Battery PDO: MaxCurrent     2250 mA
	Non-Battery PDO: Max Voltage    20000 mV
	Non-Battery PDO: Peak Current   PeakCurrentType_100PercentIOC
	Non-Battery PDO: Min Voltage    19000 mV

Transmit Identity Register
	NumValidIDOs   3
	IDO 1          0xd4000451L
	IDO 2          0x00000451
	IDO 3          0x12340010

Received SOP Identity Register
	NumValidIDOs   0
	Response       Discover Identity Request Not Sent or Pending

Received SOP Prime Identity Register
	NumValidIDOs   0
	Response       Discover Identity Request Not Sent or Pending

Received SOP Double-Prime Identity Register
	NumValidIDOs   0
	Response       Discover Identity Request Not Sent or Pending

Received Vendor Defined Mode Register
	NumValidIDOs      1
	SOP type          SOP
	Sequence Number   2
	VDM 1             0xff018003L

Alternate Mode Entry Order (only one entered automatically)
	Highest Priority Alternate Mode   0x0001ff01
	Second Priority Alternate Mode    0x00010000
	Lowest Priority Alternate Mode    0x00000000

Data Control Register
	Thunderbolt Host Connected       False
	Soft Reset                       False
	Interrupt Acknowledge            False
	Status Not Acknowledged          False
	Status Not Acknowledged Reason   0

Display Port Capabilities
	DP Port Capability                    UFP_D and DFP_D Capable Device
	DP v1.3 Signalling Protol Supported   False
	Supports USB Generation 2             False
	Receptacle Indication                 Plug
	USB 2.0 Signalling Not Used           False
	DP DFP_D Pin Configuration Support    B C 
	DP UFP_D Pin Configuration Support    C D E 

Intel Configuration Register
	Intel Config   0

CC_1 and CC_2 State Register
	CCn Pin for PD      Not Connected
	CC1 State           Not Connected
	CC2 State           Not Connected
	Type-C Port State   65

Firmware State History
	Ring Buffer 0    (0 66)	Type-C Module	DRP_STATE_UNATTACHED_SRC
	Ring Buffer 1    (0 65)	Type-C Module	DRP_STATE_DISABLED
	Ring Buffer 2    (0 66)	Type-C Module	DRP_STATE_UNATTACHED_SRC
	Ring Buffer 3    (0 65)	Type-C Module	DRP_STATE_DISABLED
	Ring Buffer 4    (0 66)	Type-C Module	DRP_STATE_UNATTACHED_SRC
	Ring Buffer 5    (0 65)	Type-C Module	DRP_STATE_DISABLED
	Ring Buffer 6    (0 66)	Type-C Module	DRP_STATE_UNATTACHED_SRC
	Ring Buffer 7    (0 65)	Type-C Module	DRP_STATE_DISABLED
	Ring Buffer 8    (0 66)	Type-C Module	DRP_STATE_UNATTACHED_SRC
	Ring Buffer 9    (0 65)	Type-C Module	DRP_STATE_DISABLED
	Ring Buffer 10   (0 66)	Type-C Module	DRP_STATE_UNATTACHED_SRC
	Ring Buffer 11   (0 65)	Type-C Module	DRP_STATE_DISABLED
	Ring Buffer 12   (255 255)	0xFF (Circular Buffer Entry Point)
	Ring Buffer 13   (0 65)	Type-C Module	DRP_STATE_DISABLED
	Ring Buffer 14   (0 66)	Type-C Module	DRP_STATE_UNATTACHED_SRC
	Ring Buffer 15   (0 65)	Type-C Module	DRP_STATE_DISABLED
	Ring Buffer 16   (0 66)	Type-C Module	DRP_STATE_UNATTACHED_SRC
	Ring Buffer 17   (0 65)	Type-C Module	DRP_STATE_DISABLED
	Ring Buffer 18   (0 66)	Type-C Module	DRP_STATE_UNATTACHED_SRC
	Ring Buffer 19   (0 65)	Type-C Module	DRP_STATE_DISABLED
	Ring Buffer 20   (0 66)	Type-C Module	DRP_STATE_UNATTACHED_SRC
	Ring Buffer 21   (0 65)	Type-C Module	DRP_STATE_DISABLED
	Ring Buffer 22   (0 66)	Type-C Module	DRP_STATE_UNATTACHED_SRC
	Ring Buffer 23   (0 65)	Type-C Module	DRP_STATE_DISABLED
	Ring Buffer 24   (0 66)	Type-C Module	DRP_STATE_UNATTACHED_SRC
	Ring Buffer 25   (0 65)	Type-C Module	DRP_STATE_DISABLED
	Ring Buffer 26   (0 66)	Type-C Module	DRP_STATE_UNATTACHED_SRC
	Ring Buffer 27   (0 65)	Type-C Module	DRP_STATE_DISABLED
	Ring Buffer 28   (0 66)	Type-C Module	DRP_STATE_UNATTACHED_SRC
	Ring Buffer 29   (0 65)	Type-C Module	DRP_STATE_DISABLED
	Ring Buffer 30   (0 66)	Type-C Module	DRP_STATE_UNATTACHED_SRC
	Ring Buffer 31   (0 65)	Type-C Module	DRP_STATE_DISABLED

Firmware State Config
	Capture Type-C state transitions (Captures if 0)   True (0)
	Capture BC 1.2 state transitions (Captures if 0)   True (0)
	Capture USB EP state transitions (Captures if 0)   True (0)
	Capture HPD state transitions (Captures if 0)      True (0)
	Capture PD state transitions (Captures if 0)       True (0)
	Capture INTS state transitions (Captures if 0)     True (0)
	Capture Sleep state transitions (Captures if 0)    True (0)
	Capture Other state transitions (Captures if 0)    True (0)
	Module for Focus Trace Capture (register 0x7D)     Type-C Module